Caterpillar M313D

Caterpillar M313D

Price
On Request
Year
2015
Working hours
3356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00832
Unit NumberK3D00832
Catalog NumberCU4635663
Manufacturing Year2015
Hours3356 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Details
Additional InformationOPERATING WEIGHT: 13.8 T
BUCKET CONDITION: 60 %
CUTTING WIDTH: 800 MM
LENGTH OF STICK: 2200 MM
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 129 HP
Features
Additional InformationOPERATING WEIGHT: 13.8 T
BUCKET CONDITION: 60 %
CUTTING WIDTH: 800 MM
LENGTH OF STICK: 2200 MM
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 129 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone