Caterpillar M322F

Caterpillar M322F

Price
229,305 USD
Year
2017
Working hours
4097 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322F
Categorywheel excavator
Serial NumberFBW00125
Unit NumberEQ167605
Catalog NumberCU4646826
Manufacturing Year2017
Hours4097 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax229,305 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
COMBINED HYDRAULICS ONE OR TWO WAYCOMBINED HYDRAULICS ONE OR TWO WAY
STICK DRIFT REDUCTIONSTICK DRIFT REDUCTION
Additional InformationAIR SUSPENSION SEAT
BLADE
BLUETOOTH RADIO
PATTERN CHANGER
CAT CERTIFIED USED
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
REAR VIEW CAMERA
2000 HOUR SERVICE @ 3914 HOURS
COUPLER, SWINGER
HEAVY LIFT
MEDIUM PRESSURE HYDRAULICS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
COMBINED HYDRAULICS ONE OR TWO WAYCOMBINED HYDRAULICS ONE OR TWO WAY
STICK DRIFT REDUCTIONSTICK DRIFT REDUCTION
Additional InformationAIR SUSPENSION SEAT
BLADE
BLUETOOTH RADIO
PATTERN CHANGER
CAT CERTIFIED USED
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
REAR VIEW CAMERA
2000 HOUR SERVICE @ 3914 HOURS
COUPLER, SWINGER
HEAVY LIFT
MEDIUM PRESSURE HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • emissions
  • tires
general appearance
  • Yes
  • Yes
  • No
  • Good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodNo beacon mounted on roof, there is a plug connection on roof to mount one
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPlate steel welded across all teeth on dig bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 75%
  • Good
  • Good
tires
  • 50%
  • 11-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone fast grip50
Left RearBridgestone fast grip50
Left Rear CenterN/a
Left Rear InsideBridgestone fast grip50
Right FrontBridgestone fast grip50
Right RearBridgestone fast grip50
Right Rear CenterN/a
Right Rear InsideBridgestone fast grip50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone