Quick Search

Caterpillar M317F

Caterpillar M317F

CAT Certified
Price
US$ 219,850
Year
2020
Working hours
1,561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Hilton Head, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar M317F
Categorywheel excavator
Serial NumberF6P00890
Unit NumberPG000837
Catalog Number4904386
Year2020
Hours1,561 h
CountryUnited States
LocationHILTON HEAD, United States
Pricing
Price Excluding Tax219,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
LEVELING BLADELEVELING BLADE
Additional informationQualifies for CAT Certified Used (CCU).
Unit includes DC Bucket.

AIR SUSPENSION SEAT
CONTROLLER, ELECTRONIC
COUPLING, QUICK DISC MPF DC
COUPLING, QUICK DISC HPF
CLEAN EMISSIONS MODULE TIER 4-FINAL
LEVELING BLADE
*JOYSTICK, 1-SLIDER
P3:UC BLADE FRONT/OUT.REAR
STABILZERS
EROPS
M317F (2020)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • No
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
601
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorInstalled but is not registered
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
bucket
300
  • NEW 72"" DC BUCKET
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Overall 90%+ service life remaining
  • 10.00 - 20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas90NoNoNo
Left RearMitas90NoNoNo
Left Rear CenterMitas90NoNoNo
Left Rear InsideMitas90NoNoNo
Right FrontMitas90NoNoNo
Right RearMiats90NoNoNo
Right Rear CenterMitas90NoNoNo
Right Rear InsideMitas90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering