Quick Search

Caterpillar M314F

Caterpillar M314F

Price
US$ 217,000
Year
2017
Working hours
2,503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar M314F
Categorywheel excavator
Serial NumberF4A00579
Unit Number503611
Catalog Number10002992
Year2017
Hours2,503 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax217,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
TIP, PENETRATION PLUS
CONTROLLER, ELECTRONIC XL
HYDRAULIC OIL, MINERAL
PIN, BUCKET, ADJ
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
DECALS, NORTH AMERICA (ANSI)
BEACON, ROTATING, REMOVABLE
PEDAL, HPF/HAMMER
STEPS, UC
BLCV, VA & OFFSET
CONTROL, JOYSTICK STEERING
JOYSTICK PATTERN, CHANGEABLE
OSC. AXLE LOCK, AUTOMATIC
CONTROL, 1PC & VA
MIRROR, VA/MH
COOLING SYSTEM, STANDARD
SETTING, QC CTRL, PIN GRABBER
COUPLER HYDRAULIC PIN GRABBER
BUCKET-GD, 36" 0.81 YD3
2017 CATERPIULLAR M314 EXCAVATOR
ENGINE,C4.4, 141HP, TIER 4 FINAL
BOOM, VA, A-LUBE 15'10"
STICK, 2.6M (8'6'') A-LUBE
UC BLADE R FRONT/OUT,REAR 8'4"
CAB, 70/30 AC, HEAT, DEF ROPS
WIPER, 70/30 4 SPEED
SEAT COMFORT W/51 MM W/2" BELT
LIGHTS,LED BOOM,CAB,DOME LIGHT
CAMERA,SIDE & REARVIEW
COUNTERWEIGHT,3300 KG 7275
SPEED 37 KPH ( 23 MPH)
TIRES,MITAS 10.00-20 DUAL 8 @20%
TRANSMISSION,POWER SHIFT,2 SPD
PWR TRAIN,W/EIS & AESC,PWR MODE
DIGITAL DISPLAY W//MSS SECURITY
AUXILIARY STD FLOW @47 GPM
AUTO BOOM LOCK, ANTI-DRIFT
AM-FM RADIO,W/USB, HAND RAILS
SLIDING WINDOWS, TOW RINGS,REAR
2494/10/12/22
ALARM, BACK-UP
PRODUCT LINK, CELLULAR PL641
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • Good
  • FairDamaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGuard damaged
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Good
  • Good
  • FairDate?
  • Good
  • Good
gauges, operator station, console
1110
  • FairNot working well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
bucket
221
  • PoorDamaged
  • FairNormal wear
  • Good
  • Good
  • FairNormal wear
final drives
300
  • Good
  • Good
  • Good
tires
  • 15-25%
  • 10-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left Rear CenterNoYesNo
Right FrontNoYesNo
Right RearNoYesNo
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering