Caterpillar MH3024-1

Caterpillar MH3024-1

Price
206,406 USD
Year
2018
Working hours
4,811 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3024-1
Categorywheel excavator
Serial NumberFB700368
Unit Number22044438
Catalog NumberCU4819559
Manufacturing Year2018
Hours4,811 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax206,406 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
EPA LABELEPA LABEL
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
STABILIZERSTABILIZER
SOLID TIRESSOLID TIRES
LEVELING BLADELEVELING BLADE
Additional informationMEDIUM PRESSURE HYDRAULICS
PRE LUBE SYSTEM
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
comments, misc. repairs, general remarks
  • FR - 11
boom & stick
  • Flèche droite MH 6400 mm / Bras Becquet 4900 mm
tires
  • 70 % Bon
  • Globe STR
  • 10.00 x 20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGlobal Rubber Industrie70
Left RearGlobal Rubber Industrie70
Left Rear CenterGlobal Rubber Industrie70
Left Rear InsideGlobal Rubber Industrie70
Right FrontGlobal Rubber Industrie70
Right RearGlobal Rubber Industrie70
Right Rear CenterGlobal Rubber Industrie70
Right Rear InsideGlobal Rubber Industrie70
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
UsedEquipmentByBM
France
Telephone:+33 149228299
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone