Caterpillar MH3024

Caterpillar MH3024

Price
148,912 USD
Year
2015
Working hours
5377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3024
Categorywheel excavator
Serial NumberFM400128
Unit NumberFM400128
Catalog NumberCU4556363
Manufacturing Year2015
Hours5377 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 148,912
Tax (19%)$ 28,293
Price Including Tax$ 177,205
Features
Additional InformationOPERATING WEIGHT: 25.7 T
ENGINEPOWER: 171 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone