Caterpillar MH3022

Caterpillar MH3022

Price
100,797 USD
Year
2015
Working hours
12178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3022
Categorywheel excavator
Serial NumberFM200293
Unit NumberFM200293
Catalog NumberCU4599778
Manufacturing Year2015
Hours12178 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 100,797
Tax (19%)$ 19,151
Price Including Tax$ 119,949
Details
Additional InformationENGINEPOWER: 169 HP
OPERATING WEIGHT: 22.7 T
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
LENGTH OF STICK: 4200 MM
Features
Additional InformationENGINEPOWER: 169 HP
OPERATING WEIGHT: 22.7 T
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
LENGTH OF STICK: 4200 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone