Caterpillar MH3022

Caterpillar MH3022

Price
168,391 USD
Year
2015
Working hours
4591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3022
Categorywheel excavator
Serial NumberFM200400
Unit NumberFM200400
Catalog NumberCU4611533
Manufacturing Year2015
Hours4591 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 168,391
Tax (19%)$ 31,994
Price Including Tax$ 200,385
Details
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
LENGTH OF STICK: 4900 MM
OPERATING WEIGHT: 22.7 T
ENGINEPOWER: 169 HP
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
LENGTH OF STICK: 4900 MM
OPERATING WEIGHT: 22.7 T
ENGINEPOWER: 169 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone