Quick Search

CAT M320F

CAT M320F

Year
2019
Working hours
3,467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT M320F
Ziegler CAT
Categorywheel excavator
Serial NumberFB200623
Unit NumberI7873
Catalog Number10126337
Year2019
Hours3,467 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Radio - BluetoothRadio - Bluetooth
Stick - MediumStick - Medium
Boom - 2 PieceBoom - 2 Piece
Tire Type - PneumaticTire Type - Pneumatic
Pre Lube SystemPre Lube System
Boom Drift ReductionBoom Drift Reduction
Additional informationALARM, BACK-UP
BEACON, ROTATING, REMOVABLE
BOOM, VA, A-LUBE
CAB, 70/30
COMPLETE STORAGE PROTECTION
CONTROL, 1PC & VA
CONTROL, MPF
CONTROLLER, ELECTRONIC XL
COOLING SYSTEM, STANDARD
COUNTERWEIGHT, 9258 LBS
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, NORTH AMERICA (ANSI)
ENGINE S/N D8T53880
HYDRAULIC OIL, MINERAL
JOYSTICK PATTERN, CHANGEABLE
JOYSTICK, 1-SLIDER
LANE 2 ORDER
LIGHTS, LED
M320F WHEEL EXCAVATOR
MIRROR, ELECTRIC, VA/MH
NO PEDAL
PRODUCT LINK, SATELLITE PL631
Remaining Factory Warranty Powertrain and hydraulic warranty until 4-24-27 or 4,966 hours
RIDE CONTROL, VA
SEAT DELUXE W/3" SEAT BELT
SETTING, QC CTRL, PIN GRABBER
SPEED 21.7 MPH
STEPS, UC, INCL. FENDERS
STICK, 9'2", A-LUBE
TIRES,MICH.18R19.5 XF SINGLE
UC OUT. FRONT & REAR
WIPER, 70/30
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2300
  • Very good shape overall
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches on bottom
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage to lower step on operators side
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Low idle: 77 PSI High idle: 84 PSI
  • Clean and clear
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Half full
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Yes
  • No
  • Yes
  • YesNot functioning
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 40
  • 445/70/R19
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XF 445/70/R1940NoNoNo
Left RearMichelin XF 445/70/R1940NoNoNo
Right FrontMichelin XF 445/70/R1940NoNoNo
Right RearMichelin XF 445/70/R1940NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering