Quick Search

CAT M318F

CAT M318F

Year
2019
Working hours
1,686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT M318F
Caterpillar Financial
Categorywheel excavator
Serial NumberFB801225
Unit NumberUS-1309618
Catalog Number10091289
Year2019
Hours1,686 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax218,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Air Suspension SeatAir Suspension Seat
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Boom - 2 PieceBoom - 2 Piece
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Heavy LiftHeavy Lift
Control ValveControl Valve
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Coupler Type - MechanicalCoupler Type - Mechanical
Leveling BladeLeveling Blade
Tire Type - PneumaticTire Type - Pneumatic
StabilizerStabilizer
Stick Drift ReductionStick Drift Reduction
Pre Lube SystemPre Lube System
Coupler, SwingerCoupler, Swinger
Boom Drift ReductionBoom Drift Reduction
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2300
  • No
  • No
  • NoThe customer and dealer decals have been removed.
  • Yes
  • Good
  • GoodNew bottom guards have been installed on the right side.
  • Good
  • GoodA new cab has been installed on this unit.
  • Good
  • Good
  • Good
  • Good
  • GoodNew ID decals have been installed as needed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe paint has some scratches and scuffs.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
900
  • No
  • Yes
  • Yes
  • YesThe safety decals have been replaced as needed.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA new seat belt was installed in 2/24.
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • The buttons on the joysticks are dry rotting, replacement is not currently needed.
  • Good
  • Good
  • Good
  • Good
  • GoodThe front window and seals have been replaced.
  • GoodThe head liner has been properly repositioned.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1200
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL.
  • CLEAR.
  • GoodThe filters were replaced with the PM 1 service.
  • GoodThe coolant is RED.
  • GoodA new spill plate has been installed.
  • Good
  • Good
  • Good
  • GoodThe fuel level is at a 1/8 Tank.
  • Good
  • GoodThe latest oil sample came back green. A PM 1 service has been completed on this unit.
  • Good
  • GoodThe transmission oil has been changed.
  • Good
emissions
200
  • No
  • Full tank.
  • Good
  • Good
cooling system
800
  • No
  • The DEF cap tether has been replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • The disconnect switch has been replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • GoodThe steering column boot has been installed properly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • GoodThe boom appears to drift slowly.
  • Good
  • GoodThe grease line guards have been improved on the bucket linkage.
  • GoodThis filter was not cut open or replaced. The latest oil sample came back green.
  • GoodThe right guard has been replaced and the left guard has been improved.
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
bucket
500
  • This bucket is a CAT 79 in ditch cleaner bucket.
  • YesThis unit is equipped with a WB manual quick cuopler, with tilt function.
  • Good
  • Good
  • Good
  • Good
  • GoodThis bucket has a weld in cutting edge.
final drives
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe latest oil sample came back green.
  • Good
tires
  • 76% life remaining on the tires by average.
  • Mitas NB38 10.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS1968NoYesYes
Left RearMITAS2279NoYesYes
Left Rear CenterMITAS2279NoYesYes
Left Rear InsideMITAS *FRONT LEFT INSIDE*2279NoYesYes
Right FrontMITAS1968NoYesYes
Right RearMITAS2279NoYesYes
Right Rear CenterMITAS2279NoYesYes
Right Rear InsideMITAS *FRONT RIGHT INSIDE*2279NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering