Quick Search

CAT M318F IVC

CAT M318F IVC

Benefits Dealer Certified
Year
2016
Working hours
8,116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Toulouse / Bruguieres, 31
+33 149228299
Show phone number
Basic information
BrandCAT M318F IVC
BERGERAT MONNOYEUR S.A.S.
Categorywheel excavator
Serial NumberF8B01023
Unit Number22047598
Catalog Number10118780
Year2016
Hours8,116 h
CountryFrance
LocationTOULOUSE / BRUGUIERES, France
Pricing
Price Excluding Tax91,490 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Air Suspension SeatAir Suspension Seat
Boom - 2 PieceBoom - 2 Piece
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
ROPSROPS
Rear View CameraRear View Camera
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Stick - MediumStick - Medium
Combined HydraulicsCombined Hydraulics
BladeBlade
Tire Type - PneumaticTire Type - Pneumatic
StabilizerStabilizer
Stick Drift ReductionStick Drift Reduction
Pre Lube SystemPre Lube System
Boom Drift ReductionBoom Drift Reduction
Boom, ParallelBoom, Parallel
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
bucket
050
  • GODET TERRASSEMENT 1200 mm
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • 70 %
  • MITAS NB38
  • 10.00 X 20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS70
Left RearMITAS70
Left Rear CenterMITAS70
Left Rear InsideMITAS70
Right FrontMITAS70
Right RearMITAS70
Right Rear CenterMITAS70
Right Rear InsideMITAS70
comments, misc. repairs, general remarks
  • FR - 11
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering