Quick Search

CAT M318D

CAT M318D

Year
2012
Working hours
9,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nancy / Gondreville, 54
+33 149228299
Show phone number
Basic information
BrandCAT M318D
BERGERAT MONNOYEUR S.A.S.
Categorywheel excavator
Serial NumberD8W00459
Unit Number22047347
Catalog Number10098810
Year2012
Hours9,206 h
CountryFrance
LocationNANCY / GONDREVILLE, France
Pricing
Price Excluding Tax70,511 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Boom - 1 PieceBoom - 1 Piece
Rear View CameraRear View Camera
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
CouplerCoupler
Stick - MediumStick - Medium
Combined HydraulicsCombined Hydraulics
BladeBlade
Tire Type - PneumaticTire Type - Pneumatic
StabilizerStabilizer
Stick Drift ReductionStick Drift Reduction
Boom Drift ReductionBoom Drift Reduction
ROPSROPS
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
330
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
safety items
200
  • Good
  • Good
gauges, operator station, console
620
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
engine
300
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
610
  • Good
  • Good
  • FairAR. D. légère fuite interne
  • Good
  • Good
  • Good
  • Good
boom & stick
010
  • Bras de 2M50
  • Fair
bucket
  • Godet curage fixe bon à 15%
tires
  • 30%
  • 18R22.5
comments, misc. repairs, general remarks
  • Graissage automatique
  • FR-15
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering