Excavators
wheel excavator
CAT
Quick Search
Contact dealer
CAT M315F
2020
2852 Hours
BERGERAT MONNOYEUR SP. Z O.O.
Brand
CAT M315F
Category
wheel excavator
Serial Number
F4D01349
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
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT M315F
Home
Construction
Excavators
wheel excavator
CAT
CAT M315F
Year
2020
Working hours
2,852 h
Print
Add to favorites
‹
›
×
Videos of CAT M315F
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
173,178
BERGERAT MONNOYEUR SP. Z O.O.
Białystok
+48 122100122
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
CAT M315F
BERGERAT MONNOYEUR Sp. z o.o.
Category
wheel excavator
Serial Number
F4D01349
Catalog Number
10111584
Year
2020
Hours
2,852 h
Country
Poland
Location
Białystok, Poland
Pricing
Price Excluding Tax
173,178
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Air Suspension Seat
Air Suspension Seat
Auxiliary Hydraulics Pressure
Auxiliary Hydraulics Pressure
Boom - 2 Piece
Boom - 2 Piece
Coupler - Quick
Coupler - Quick
Rear View Camera
Rear View Camera
Lighting
Lighting
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio
Radio
Stick - Medium
Stick - Medium
Stabilizer
Stabilizer
Additional information
Customer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Online Owner's Manual
Protection Gwarancja CCU 12 na główne podzespoły
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
CVA Parts Kit na 2000mtg
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
17
0
0
battery box
Good
bottom guarding
Good
bumper
Good
cab or canopy
Good
car body
Good
catwalk
Good
counterweight
Good
fuel tank
Good
grab irons
Good
hood
Good
leveling blade
Good
main frame welds
Good
paint
Good
platform
Good
side doors
Good
steps / ladder
Good
swivel guard
Good
safety items
6
0
0
rops
Yes
safety decals in place / legible
Yes
brake hold
Good
horn
Good
hydraulic lockout
Good
rear view camera
Good
seat belt / date
Good
swing brake
Good
gauges, operator station, console
14
0
0
air conditioner
Good
dash console
Good
floor boards / mats
Good
glass / mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
operator controls
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
switches
Good
windshield wipers
Good
engine
7
0
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
pre lube system
Yes
water in oil
No
air cleaners
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition
Good
turbocharger / blower
Good
cooling system
8
0
0
leaks
No
belts / pulleys
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
6
0
0
pre-heater
Yes
signal lights
Yes
warning lights
Yes
alternator
Good
batteries / cables
Good
electrical battery box
Good
jump start terminal
Good
starter
Good
work lights
Good
steering
9
0
0
front axle - steering
Good
lines / fittings - steering
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
steering wheel
Good
tie rods / rod ends
Good
hydraulics
9
0
0
boom cylinder
Good
bucket cylinder
Good
hose lines
Good
out rigger cylinder
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
thumb cylinder
Good
boom & stick
4
0
0
boom & stick
Good
boom & stick pins
Good
cylinder pins
Good
pins & bushings
Good
bucket
5
1
0
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Fair
final drives
6
0
0
axle
Good
axle bolts
Good
axle housing
Good
housings
Good
planetaries / diff
Good
wheel lugs & rims
Good
tires
Average Life Remaining - TIRES
5-10%
Tire Size - TIRES
ALIANZE rozmiar 10.00-20
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT M315F on Mascus USA