Excavators
wheel excavator
CAT
Quick Search
Contact dealer
CAT M317F
2020
2910 Hours
BERGERAT MONNOYEUR SP. Z O.O.
Brand
CAT M317F
Category
wheel excavator
Serial Number
F6P00950
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
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT M317F
Home
Construction
Excavators
wheel excavator
CAT
CAT M317F
Year
2020
Working hours
2,910 h
Print
Add to favorites
‹
›
×
Videos of CAT M317F
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
194,440
BERGERAT MONNOYEUR SP. Z O.O.
+48 122100122
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
CAT M317F
BERGERAT MONNOYEUR Sp. z o.o.
Category
wheel excavator
Serial Number
F6P00950
Catalog Number
10111303
Year
2020
Hours
2,910 h
Country
Poland
Location
Poland
Pricing
Price Excluding Tax
194,440
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Emissions Level - EU - IV
Emissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Product Link
Product Link
Rear View Camera
Rear View Camera
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
CE Plate
CE Plate
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Air Suspension Seat
Air Suspension Seat
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Stick - Medium
Stick - Medium
Blade
Blade
Boom - 2 Piece
Boom - 2 Piece
Tire Type - Pneumatic
Tire Type - Pneumatic
Radio - AM FM CD Radio
Radio - AM FM CD Radio
Stabilizer
Stabilizer
Additional information
Customer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Online Owner's Manual
Protection Gwarancja CCU 12 na zespół napędowy i hydraulikę
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
CVA Parts Kit na 2000mtg
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
23
1
0
cleaning required?
No
extra fuel tanks
No
s.o.s. taken
No
battery box
Good
bottom guarding
Good
bumper
Good
cab or canopy
Good
cab posts
Good
car body
Good
catwalk
Good
counterweight
Good
decals
Good
draw bar / tie downs
Good
fenders / skirt
Good
fuel tank
Good
grab irons
Good
hood
Good
leveling blade
Good
main frame welds
Good
paint
Fair
plastic (exterior)
Good
platform
Good
pre-cleaner
Good
sheet metal
Good
side doors
Good
steps / ladder
Good
swivel guard
Good
safety items
7
0
0
cab guards
No
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
brake hold
Good
horn
Good
hydraulic lockout
Good
rear view camera
Good
seat belt / date
Good
swing brake
Good
travel alarm
Good
gauges, operator station, console
15
0
0
current o&mm
No
current parts manual
No
current safety manual
No
air conditioner
Good
dash console
Good
door latches / seals
Good
floor boards / mats
Good
glass / mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
operator controls
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
switches
Good
windshield wipers
Good
engine
7
2
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
air cleaners
Fair
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Fair
operating condition
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
diesel exhaust fluid (def) level
Ok
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
leaks
No
belts / pulleys
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
7
0
0
active codes
No
block heater
No
ether aid
No
pre-heater
No
alternator
Good
batteries / cables
Good
electrical battery box
Good
product link / condition
Good
starter
Good
wiring
Good
work lights
Good
steering
9
0
0
front axle - steering
Good
lines / fittings - steering
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
steering wheel
Good
tie rods / rod ends
Good
hydraulics
9
0
0
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
out rigger cylinder
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
boom & stick
4
0
0
boom & stick
Good
boom & stick pins
Good
cylinder pins
Good
pins & bushings
Good
bucket
6
0
0
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
final drives
6
0
0
axle
Good
axle bolts
Good
axle housing
Good
housings
Good
planetaries / diff
Good
wheel lugs & rims
Good
tires
Tire Size - TIRES
10.00-20
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
MITAS
20
No
Left Rear
MIX
20
No
Right Front
MITAS
20
No
Right Rear
MIX
20
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT M317F on Mascus USA