2022 CAT MH3040 For Sale - 640,000 USD | Cat Used
Quick Search

CAT MH3040

CAT MH3040

CAT Certified
Year
2022
Working hours
161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT MH3040
MacAllister Machinery
Categorywheel excavator
Serial NumberGKT00239
Unit NumberGKT00239
Catalog Number10184300
Year2022
Hours161 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax640,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Pattern ChangerPattern Changer
Arrangement, Material HandlerArrangement, Material Handler
StabilizerStabilizer
GrappleGrapple
Cab Riser - HydraulicCab Riser - Hydraulic
Additional information20KW
Customer Value Agreement (CVA) 24 mos CVA filter kits included
Online Owner's Manual
Special Offers 12 mos/1000 hr PT+H warranty
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 mos/1000 hr PT+H warranty
Customer Value Agreement 24 mos CVA filter kits included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Interior
  • Too cold to verify.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall hole in cover.
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 20KW generator & grapple included. Main Boom 9.3m (30.5ft) Stick 8.2m (26.9 ft) total 16.5m (54ft)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering