Case WX148

Case WX148

Price
56,212 USD
Year
2013
Working hours
2700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE WX148
Categorywheel excavator
Serial Number04495
Unit Number22039769
Catalog NumberCU4286586
Manufacturing Year2013
Hours2700 h
CountryFrance
LocationMetz / Ennery, 57
Pricing
Price Excluding Tax$ 56,213
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
Additional InformationCOUPLER HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairPEINTURE PORTES ET CAPOT A REFAIRE.
  • Good
  • Fair
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • YesProtection supérieur .
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Godet 1400mm. lame droite et 2000mm. lame droite
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR-15
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT MPT 18/19.560
Left RearMICHELIN XF 18/19.550
Right FrontBKT MPT 18/19.560
Right RearMICHELIN XF 18/19.550
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone