Case 788 P

Case 788 P

Price
On Request
Year
1999
Working hours
15030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 788 P
Categorywheel excavator
Serial NumberCGG0211902
Catalog NumberCU4526846
Manufacturing Year1999
Hours15030 h
CountryHungary
LocationBudaors
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
BOOM, 1 PIECEBOOM, 1 PIECE
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Additional Information2.6 M STICK
HAMMER+MEDIUM PRESSURE LINES
1000 MM BUCKET
2000 MM DITCH CLEANING BUCKET
70% TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HUNTRACO TRADING & SERVICING CO. LTD.See InventorySelect contact
Attila Kovacs
Hungary
Telephone:+36 23 504 365
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone