Atlas 5005MI

Atlas 5005MI

Price
66,856 USD
Year
2002
Working hours
12000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 5005MI
Categorywheel excavator
Serial Number500M301274
Unit Number500M301274
Catalog NumberCU4597370
Manufacturing Year2002
Hours12000 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 66,856
Tax (19%)$ 12,703
Price Including Tax$ 79,559
Details
Additional InformationOPERATING WEIGHT: 52 T
ENGINEPOWER: 260 HP
Features
Additional InformationOPERATING WEIGHT: 52 T
ENGINEPOWER: 260 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources