Atlas 350MH

Atlas 350MH

Price
88,324 USD
Year
2012
Working hours
8990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 350MH
Categorywheel excavator
Serial Number350M301670
Unit Number350M301670
Catalog NumberCU4578974
Manufacturing Year2012
Hours8990 h
CountryGermany
LocationIllingen
Pricing
Price Excluding Tax$ 88,324
Tax (19%)$ 16,782
Price Including Tax$ 105,105
Details
Additional InformationOPERATING WEIGHT: 35 T
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION REAR LEFT: 30 %
Features
Additional InformationOPERATING WEIGHT: 35 T
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION REAR LEFT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Florian Matznick
Germany
Telephone:+49 6825 40513
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources