Atlas 190W

Atlas 190W

Price
123,590 USD
Year
2016
Working hours
1724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 190W
Categorywheel excavator
Serial Number195W301316
Unit Number195W301316
Catalog NumberCU4528552
Manufacturing Year2016
Hours1724 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 123,590
Tax (19%)$ 23,482
Price Including Tax$ 147,072
Details
Additional InformationTIRES CONDITION FRONT RIGHT: 50 %
LENGTH OF STICK: 2700 MM
BUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 50 %
CUTTING WIDTH: 1350 MM
ENGINEPOWER: 158 HP
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
OPERATING WEIGHT: 19.2 T
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 50 %
LENGTH OF STICK: 2700 MM
BUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 50 %
CUTTING WIDTH: 1350 MM
ENGINEPOWER: 158 HP
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
OPERATING WEIGHT: 19.2 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources