X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25268 machines for sale
Current filter
Category
Construction
x
Excavators
x
wheel excavator
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

wheel excavator

Get an email alert when new equipment matching "Current filter" will be added

173 Search results for "Current filter"
Displaying: 97 - 108 Sort by:   ads/page
Caterpillar M315 D, 84,022 USDwheel excavator
Göteborg, SE
Year: 2012, Working hours: 8912 h
PON EQUIPMENT AB (SWEDEN)
Caterpillar M314F, 144,886 USDwheel excavator
Vuren, NL
Year: 2016, Working hours: 1581 h
PON EQUIPMENT B.V. (NETHERLANDS)
Caterpillar M313D, 163,980 USDwheel excavator
Czeladź, PL
Year: 2016, Working hours: 1476 h
BERGERAT MONNOYEUR SP. Z O.O.

boom, 2 piecesolid tiresleveling bladehigh pressure hydraulics two waycombined hydraulics one or two way, Specifications Conditions
Caterpillar M322DMH, 142,940 USDwheel excavator
Curitiba, BR
Year: 2013, Working hours: 12643 h
PESA
Liebherr A924BLIT, On Requestwheel excavator
Erlangen-frauenaurach, DE
Year: 2005, Working hours: 19275 h
ZEPPELIN BAUMASCHINEN
Caterpillar M315C, 61,478 USDwheel excavator
Poznań, PL
Year: 2006, Working hours: 11132 h
BERGERAT MONNOYEUR SP. Z O.O.

boom, 2 pieceam fm cd radioauxiliary hydraulicscouplerhigh pressure hydraulics one way, Specifications Conditions
Caterpillar M312, 24,274 USDwheel excavator
Białystok, PL
Year: 1999, Working hours: 15200 h
BERGERAT MONNOYEUR SP. Z O.O.

ce plateauxiliary hydraulicshigh pressure hydraulics one way, Specifications Conditions
Hyundai 210W-9, 145,800 USDwheel excavator
Lillooet, BC, CA
Year: 2010, Working hours: 1050 h
FINNING CANADA

auxiliary hydraulics
Caterpillar M313D, 70,000 USDwheel excavator, KR
Year: 2012, Working hours: 7500 h
HAE IN CORPORATION
Caterpillar M315D, 110,818 USDwheel excavator
Czeladź, PL
Year: 2011, Working hours: 3322 h
BERGERAT MONNOYEUR SP. Z O.O.

boom, 2 piecestick, mediumleveling bladeboom, 3 piecehigh pressure hydraulics two way, Specifications Conditions
Ford / New Holland WE190, On Requestwheel excavator
Erlangen-frauenaurach, DE
Year: 2013, Working hours: 3947 h
ZEPPELIN BAUMASCHINEN
Caterpillar M318D, 110,290 USDwheel excavator
Białystok, PL
Year: 2009, Working hours: 5982 h
BERGERAT MONNOYEUR SP. Z O.O.

auxiliary hydraulicsstabilizercoupler, hydraulichigh pressure hydraulics one wayboom, 3 piece, Specifications Conditions
 
Compare products