X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25434 machines for sale
Current filter
Category
Construction
x
Excavators
x
wheel excavator
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

wheel excavator

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

217 Search results for "Current filter"
1..171819
Displaying: 205 - 216 Sort by:   ads/page
Caterpillar MH3022, 177,630 USDwheel excavator
Böblingen, DE
Year: 2017, Working hours: 4196 h
ZEPPELIN BAUMASCHINEN
Fuchs MHL320, 57,223 USDwheel excavator
Köln-porz, DE
Year: 2008, Working hours: 10821 h
ZEPPELIN BAUMASCHINEN
Caterpillar M315, On Requestwheel excavator
Poznań, PL
Year: 2001, Working hours: 15150 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar M313D, 96,564 USDwheel excavator
Erlangen-frauenaurach, DE
Year: 2015, Working hours: 4893 h
ZEPPELIN BAUMASCHINEN
Caterpillar MH3024-06C, 204,454 USDwheel excavator
Frankenthal, DE
Year: 2018, Working hours: 1313 h
ZEPPELIN BAUMASCHINEN
Caterpillar MH3024, 190,148 USDwheel excavator
Frankenthal, DE
Year: 2017, Working hours: 4365 h
ZEPPELIN BAUMASCHINEN
Mecalac 714 MW, 89,411 USDwheel excavator, RO
Year: 2016, Working hours: 1750 h
BERGERAT MONNOYEUR ROMANIA
, Specifications
Caterpillar M316CIM, 49,117 USDwheel excavator
Sevilla, ES
Year: 2006, Working hours: 19560 h
FINANZAUTO S.A.
Caterpillar M313D, On Requestwheel excavator
Garching B. München, DE
Year: 2016, Working hours: 2120 h
ZEPPELIN BAUMASCHINEN
Caterpillar M322CIM, 73,317 USDwheel excavator
Arganda, ES
Year: 2005, Working hours: 17076 h
FINANZAUTO S.A.
Caterpillar M316D, On Requestwheel excavator
Lyon / Venissieux, 69, FR
Year: 2013, Working hours: 8120 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar MH3024-1, On Requestwheel excavator
Nancy / Gondreville, 54, FR
Year: 2018, Working hours: 433 h
BERGERAT MONNOYEUR S.A.S.
 
Compare products
1..171819