X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27646 machines for sale
Current filter
Category
Construction
x
Excavators
x
wheel excavator
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

wheel excavator

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

211 Search results for "Current filter"
1..161718
Displaying: 193 - 204 Sort by:   ads/page
Caterpillar MH3022, 98,953 USDwheel excavator
Alsfeld, DE
Year: 2015, Working hours: 12178 h
ZEPPELIN BAUMASCHINEN
Caterpillar MH3022, 165,309 USDwheel excavator
Hanau, DE
Year: 2015, Working hours: 4591 h
ZEPPELIN BAUMASCHINEN
Caterpillar MH3022, On Requestwheel excavator
Böblingen, DE
Year: 2017, Working hours: 4193 h
ZEPPELIN BAUMASCHINEN
Caterpillar M315, On Requestwheel excavator
Poznań, PL
Year: 2001, Working hours: 15150 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar M313D, On Requestwheel excavator
Böblingen, DE
Year: 2015, Working hours: 3356 h
ZEPPELIN BAUMASCHINEN
Caterpillar MH3024, 207,219 USDwheel excavator
Frankenthal, DE
Year: 2017, Working hours: 4365 h
ZEPPELIN BAUMASCHINEN
Caterpillar M316CIM, 47,963 USDwheel excavator
Sevilla, ES
Year: 2006, Working hours: 19560 h
FINANZAUTO S.A.
Caterpillar M318D, 77,905 USDwheel excavator
Czosnów, PL
Year: 2009, Working hours: 11384 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar M318D, 74,840 USDwheel excavator
Czosnów, PL
Year: 2011, Working hours: 12556 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar MH3022 IVC, 186,264 USDwheel excavator
Peronne, 80, FR
Year: 2017, Working hours: 5326 h
BERGERAT MONNOYEUR S.A.S.
, Conditions
Komatsu PW200, 58,208 USDwheel excavator
Zaragoza, ES
Year: 2007, Working hours: 13968 h
FINANZAUTO S.A.
Caterpillar M318F, 138,534 USDwheel excavator
Mittenwalde/ot Schenkendorf, DE
Year: 2015, Working hours: 5971 h
ZEPPELIN BAUMASCHINEN
 
Compare products
1..161718