X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28008 machines for sale
Current filter
Category
Construction
x
Excavators
x
wheel excavator
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

wheel excavator

Get an email alert when new equipment matching "Current filter" will be added.

213 Search results for "Current filter"
1..141516..18
Displaying: 169 - 180 Sort by:   ads/page
Caterpillar M318C, On Requestwheel excavator, PL
Year: 2004, Working hours: 14700 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar M313D, 123,508 USDwheel excavator
Wrocław, PL
Year: 2015, Working hours: 2799 h
BERGERAT MONNOYEUR SP. Z O.O.

ce plateauxiliary hydraulicscoupler, hydraulichigh pressure hydraulics one wayboom, 3 piece, Specifications Conditions
Caterpillar M316F, 146,445 USDwheel excavator
Gdańsk, PL
Year: 2017, Working hours: 4971 h
BERGERAT MONNOYEUR SP. Z O.O.

boom, 2 pieceam fm radiocouplerstabilizerhigh pressure hydraulics one way, Specifications Conditions
Caterpillar M315D, 70,576 USDwheel excavator
Wrocław, PL
Year: 2011, Working hours: 9280 h
BERGERAT MONNOYEUR SP. Z O.O.

boom, 2 pieceauxiliary hydraulicscouplerstabilizerhigh pressure hydraulics one way, Specifications Conditions
Caterpillar M318D, 64,152 USDwheel excavator
Achim B. Bremen, DE
Year: 2010, Working hours: 10332 h
ZEPPELIN BAUMASCHINEN
Wacker EW100, On Requestwheel excavator, PL
Year: 2016, Working hours: 2620 h
BERGERAT MONNOYEUR SP. Z O.O.
, Conditions
Caterpillar M313D, 103,725 USDwheel excavator
Laatzen, DE
Year: 2015, Working hours: 3477 h
ZEPPELIN BAUMASCHINEN
Caterpillar M313D, 125,525 USDwheel excavator
Białystok, PL
Year: 2015, Working hours: 3431 h
BERGERAT MONNOYEUR SP. Z O.O.

ce plateauxiliary hydraulicscoupler, hydraulichigh pressure hydraulics one wayboom, 3 piece, Specifications Conditions
Liebherr LH22M, 129,657 USDwheel excavator
Hanau, DE
Year: 2016, Working hours: 8845 h
ZEPPELIN BAUMASCHINEN
Liebherr A312, 37,206 USDwheel excavator
Clermont-ferrand / Cebazat, 63, FR
Year: 2006, Working hours: 5498 h
BERGERAT MONNOYEUR S.A.S.

boom, 2 pieceauxiliary hydraulicsstick, shortstabilizerboom, 3 piece, Specifications
Caterpillar M318F, 141,404 USDwheel excavator
Poznań, PL
Year: 2015, Working hours: 4190 h
BERGERAT MONNOYEUR SP. Z O.O.

ce plateauxiliary hydraulicsstick, mediumcoupler, hydraulichigh pressure hydraulics one way, Specifications Conditions
Caterpillar M313D, 100,681 USDwheel excavator
Lohfelden, DE
Year: 2015, Working hours: 3421 h
ZEPPELIN BAUMASCHINEN
 
Compare products
1..141516..18
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources