Currently 11952 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
175 Search results for "Current filter"
Displaying: 145 - 160 Sort by: 
Caterpillar M318D, 86,000201510,469 h Specifications Conditions

See Details
Caterpillar M315D, 119,1802015
Lyon / Venissieux, 69
7,953 h Specifications Conditionsboom, 2 piecesolid tiresboom lowering control valvestick lowering control valvecombined hydraulics one or two way

See Details
Yanmar B75W2018
Osterrönfeld
2,416 h

See Details
Caterpillar M313D, 30,0002009
Hwaseong-si
18,500 h Specifications

See Details
Caterpillar M315D2, 45,000201415,600 h Specifications

See Details
Caterpillar M314F, 134,8902016
Las Palmas
6,845 h

See Details
Caterpillar M315D, 90,022201110,606 h Specificationsboom, 2 pieceauxiliary hydraulicsstabilizercoupler, hydraulichigh pressure hydraulics one way

See Details
Caterpillar M318D, 63,9242011
Köln-porz
10,111 h

See Details
Caterpillar M318F, 139,7652017
Laatzen
3,735 h

See Details
Caterpillar M314F, 134,8902016
Madrid
7,226 h

See Details
Caterpillar M314F, 124,0592017
Rudshøgda
4,715 h Specificationsair conditionerce plateam fm radio

See Details
Caterpillar M318-07A, 211,2732021
Böblingen
640 h

See Details
Caterpillar MH 3024201612,222 h

See Details
Caterpillar M314F, 72,0002016
Hwaseong-si
10,600 h Specifications

See Details
Caterpillar M320F, 139,7652017
Laatzen
4,303 h

See Details
Caterpillar M316F, 169,0182019
Hamm-rhynern
2,879 h

See Details
Show more results

wheel excavator

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.