Miller BIG BLUE 500

Miller BIG BLUE 500

Price
4,900 USD
Year
2008
Working hours
3970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMiller BIG BLUE 500
Categorywelders
Serial NumberLJ450024E
Unit NumberEQ00007650
Catalog NumberCU4598840
Manufacturing Year2008
Hours3970 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$ 4,900
Tax-
Price Including Tax-
Details
Additional InformationBIG BLUE 500 CC/CV MODEL #907331
HWY-224 SINGLE AXLE TRAILER
DEUTZ F4L2011 47HP DIESEL ENGINE
4 CYLINDER, AIR/OIL COOLED
VOLTMETER-COOLANT TEMP-OIL PSI
FUEL CAPACITY: 25 GALLONS
OIL CAPACITY: 9 QUARTS
500 AMPS - 40VDC ... 100% DUTY
WITH WELD METERS & AUTO IDLE
43"H X 28.5"W X 65"D - 1,885 LBS
20KW 48A ... 240 3-PHASE
50A 120/240V SINGLE-PHASE
2" BALL HITCH W/FENDERS & LIGHTS
.
"currently on rent - would be swapped out"
Features
Additional InformationBIG BLUE 500 CC/CV MODEL #907331
HWY-224 SINGLE AXLE TRAILER
DEUTZ F4L2011 47HP DIESEL ENGINE
4 CYLINDER, AIR/OIL COOLED
VOLTMETER-COOLANT TEMP-OIL PSI
FUEL CAPACITY: 25 GALLONS
OIL CAPACITY: 9 QUARTS
500 AMPS - 40VDC ... 100% DUTY
WITH WELD METERS & AUTO IDLE
43"H X 28.5"W X 65"D - 1,885 LBS
20KW 48A ... 240 3-PHASE
50A 120/240V SINGLE-PHASE
2" BALL HITCH W/FENDERS & LIGHTS
.
"currently on rent - would be swapped out"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources