Quick Search

Valew 4000V WT

Valew 4000V WT

Year
2019
Working hours
31,953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandValew 4000V WT
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial Number2NKHLJ9X6KM252632
Unit Number455872
Catalog Number4412606
Year2019
Hours31,953 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax122,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1) 1 ½ HOSE OUTLET
(1) ¾ HOSE BIB
14,600LB FRONT AND 40,000LB REAR
2 REARS AND 2 FRONTS AND 1SIDE
2018-2019 KENWORTH T370
4" PUMP
4226 BW 3/20/24
A/C, P/S, AM/FM RADIO, TILT
AIR BRAKES
AIR DRIVER AND PASSENGER NON-
ALLISON 3500 RDS AUTOMATIC
ALUMINUM 50-GALLON FUEL TANK
ALUMINUM BATTERY BOX
ANTI-SIPHON LOADING PIPE
APPROXIMATELY 4000-GALLON
AXLES (HENDRICKSEN BEAM SUSP.)
CENTRIFUGAL FRAME MOUNTED 3" X
COLOR
CRUISE, STAINLESS MIRRORS AND
EACH SIDE
EQUIPPED WITH OVER FILL
EXTRA ¾" BALL VALVE DRAINS ON
FOR OFF ROAD USE ONLY
HOSE HOOKS ON SIDES OF FENDERS,
HOT SHIFT P.T.O. 120%
INDEPENDENT AIR CONTROLS
INTERIOR EPOXY PRIMER
LEGAL LIGHTS AND MUD FLAPS
MANIFOLDS
PACCAR PX9 DIESEL W/ 300 HP
PRIMER AND PAINTED WHITE IN
PROTECTION
PUSH BLOCK WITH TOOLBOX
SMALL D.E.F. TANK
SPRAYS
SUCTION PLUMBING
SUSPENSION BUCKET SEATS
VALEW STYLE HOSE REEL
VGT ENGINE BRAKE
VISOR, CHROME UPRIGHT EXHAUST
WATER TANK SPECIFICATIONS:
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering