Caterpillar WT 745

Caterpillar WT 745

Price
829,000 USD
Year
2019
Working hours
670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WT 745
CategoryWater Tankers
Serial Number3T601437
Unit NumberAA006612
Catalog NumberCU4471337
Manufacturing Year2019
Hours670 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 829,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information9000 GALLON TANK SER. #19-92384
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD WHEEL BASE
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRICED 3.21.19 MJR
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 29.5R25 BS ** VLTA E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone