Caterpillar 740B WT

Caterpillar 740B WT

Price
495,000 USD
Year
2015
Working hours
6082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B WT
CategoryWater Tankers
Serial NumberT4R03030
Unit Number476378
Catalog NumberCU4591740
Manufacturing Year2015
Hours6082 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax495,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationCAT CERTIFIED USED
*CONVERTING TO A WATER TRUCK
2015 CATERPILLAR 740B W/TRUCK
ANTIFREEZE, -50C (-58F)
AS IS / AS RECEIVED
CD/RADIO, HEAVY DUTY
CLEAN EMISSIONS MODULE, TIER 4
ENGINE,,C15,15.2L,484HP,
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LUBRICANT GROUP-B
LUBRICATION, AUTOMATIC
TANK, 8000 GALLONS
TC, TD, RETARDER
TIRES, 29.5R25 XAD @50%
TRANSMISSION AND DRIVE LINE 6X6
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationCAT CERTIFIED USED
*CONVERTING TO A WATER TRUCK
2015 CATERPILLAR 740B W/TRUCK
ANTIFREEZE, -50C (-58F)
AS IS / AS RECEIVED
CD/RADIO, HEAVY DUTY
CLEAN EMISSIONS MODULE, TIER 4
ENGINE,,C15,15.2L,484HP,
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LUBRICANT GROUP-B
LUBRICATION, AUTOMATIC
TANK, 8000 GALLONS
TC, TD, RETARDER
TIRES, 29.5R25 XAD @50%
TRANSMISSION AND DRIVE LINE 6X6
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone