Caterpillar 730C WT

Caterpillar 730C WT

Price
325,000 USD
Year
2015
Working hours
4393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C WT
CategoryWater Tankers
Serial NumberTFF00683
Unit Number478428
Catalog NumberCU4638972
Manufacturing Year2015
Hours4393 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax325,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationGROUND FORCE 6000G TANKER KIT
CONSIGNMENT / GARBIN,K.
4393/06/15/20
NO SOUND SUPPRESSION
CD/RADIO, HEAVY DUTY
C13 ENGINE
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
AID, COLD WEATHER STARTING
TANK, STANDARD FUEL
EXHAUST, STANDARD
MIRROR, STANDARD
AS IS / AS RECEIVED
EPOXY COAT INTERIOR
TIRES, 23.5R25 MX ** XADN+ E-3
HOSE REEL 50' 1 1/2"
NO MACHINE SECURITY SYSTEM
REMOTE MONITOR
HI PERFORMANCE WATER PUMP
HEATER, ENGINE COOLANT, 120V
SPRAY HEAD HYD ADDNL REAR SPRAY
SIDE SPRAY HYD UPPER FRONT
HYDRANT FILL (GROUND LEVEL)
CHASSIS, LONG WHEEL BASE
CERT EMISSIONS TIER 4
WATER LEVEL INDICATOR
2015 CATERPILLAR 730C WATER TRK
Features
Additional InformationGROUND FORCE 6000G TANKER KIT
CONSIGNMENT / GARBIN,K.
4393/06/15/20
NO SOUND SUPPRESSION
CD/RADIO, HEAVY DUTY
C13 ENGINE
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
AID, COLD WEATHER STARTING
TANK, STANDARD FUEL
EXHAUST, STANDARD
MIRROR, STANDARD
AS IS / AS RECEIVED
EPOXY COAT INTERIOR
TIRES, 23.5R25 MX ** XADN+ E-3
HOSE REEL 50' 1 1/2"
NO MACHINE SECURITY SYSTEM
REMOTE MONITOR
HI PERFORMANCE WATER PUMP
HEATER, ENGINE COOLANT, 120V
SPRAY HEAD HYD ADDNL REAR SPRAY
SIDE SPRAY HYD UPPER FRONT
HYDRANT FILL (GROUND LEVEL)
CHASSIS, LONG WHEEL BASE
CERT EMISSIONS TIER 4
WATER LEVEL INDICATOR
2015 CATERPILLAR 730C WATER TRK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • YesMinor
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWater tank fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Dated from age
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Clean, low hour truck. Fully functional. Water tank dented each side. No apparent cracks. Consignment. Kurt Garbin
emissions
  • No
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • Ground Force 6K water tank
  • Good
tires
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin34NoYesYes
Left FrontMichelin35NoYesYes
Left RearMichelin32NoYesNo
Right CenterMichelin35NoYesNo
Right FrontMichelin35NoYesYes
Right RearMichelin28NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone