Caterpillar WT 730C2

Caterpillar WT 730C2

Price
579,000 USD
Year
2019
Working hours
1394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WT 730C2
CategoryWater Tankers
Serial Number3T300332
Unit NumberAA006735
Catalog NumberCU4469673
Manufacturing Year2019
Hours1394 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 579,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information4" REMOTE HYD DRAIN VALVE
50 X 1 MANUAL HOSE REEL
AID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CAMERA RELOCATION CABLE
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD WHEEL BASE
DIGITAL SPRAY CONTROL SYSTEM
DIRECT SHIP TO CUSTOMER - WASH
EXHAUST, STANDARD
FILM GROUP, ANSI
GRAVITY DUMP BAR
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
INSTALLED AT MEGA
LANE 3 ORDER
MAC6 6000 GALLON
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
NO SOUND SUPPRESSION
ON FRONT QUADRANT OF TANK
PRICED 3.21.19 MJR
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIAL # 19-92304
SERIALIZED TECHNICAL MEDIA KIT
STANDARD CAB
STEAM NOZZLE
TANK DETAILS:
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
URETHANE INTERIOR COATING
VERTICAL SIDE SPRAY MOUNTED
WATER CANNON 1" WITH STANDARD
WITH GPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone