Caterpillar 621K WW

Caterpillar 621K WW

Price
695,000 USD
Year
2014
Working hours
5600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 621K WW
CategoryWater Tankers
Serial NumberWTE00103
Unit Number432037
Catalog NumberCU2022801
Manufacturing Year2014
Hours5600 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax695,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCAT CERTIFIED USED
36" FILL PORT W/BOLT IN TRASH SC
5282 GD 9/18/19
621K TRACTOR
8,000 GAL MOBILE WATER TANK
ACCESS LADDER TO TOP OF TANK
ANODES INSTALLED IN TANK
BANDED INTERNAL ACCESS WAYS
C13 ENGINE
CAT BRAKE ACTUATION SYSTEM
DISCS
DROP TYPE GOOSENECK HITCH
ELEC IN CAB WATER LEVEL GAUGE
FRONT VERTICAL SIDE SPRAY
HOSE REEL 50'
HYD WATER CANNON STRAIGHT STREAM
INTERNAL WATER PIPING/FRONT SPRY
LED LIGHTS
MEGA M4 WATER PUMP
MEGA MAST BAFFLING SYSTEM
MOLD BOARD FOR CUTTING EDGE
REAR BAR SPRAY
SAFETY RAILS TOP OF TANK
TANK ANTI CORROSIVE CAT YELLOW
TIRES XTS E3 RADIALS MX
TREAD GRIP PLATE TO FILL TOP
URETHANE TANK LINING
UTILITY LIGHTS
ANTIN SIPHON FILL PIPE
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCAT CERTIFIED USED
36" FILL PORT W/BOLT IN TRASH SC
5282 GD 9/18/19
621K TRACTOR
8,000 GAL MOBILE WATER TANK
ACCESS LADDER TO TOP OF TANK
ANODES INSTALLED IN TANK
BANDED INTERNAL ACCESS WAYS
C13 ENGINE
CAT BRAKE ACTUATION SYSTEM
DISCS
DROP TYPE GOOSENECK HITCH
ELEC IN CAB WATER LEVEL GAUGE
FRONT VERTICAL SIDE SPRAY
HOSE REEL 50'
HYD WATER CANNON STRAIGHT STREAM
INTERNAL WATER PIPING/FRONT SPRY
LED LIGHTS
MEGA M4 WATER PUMP
MEGA MAST BAFFLING SYSTEM
MOLD BOARD FOR CUTTING EDGE
REAR BAR SPRAY
SAFETY RAILS TOP OF TANK
TANK ANTI CORROSIVE CAT YELLOW
TIRES XTS E3 RADIALS MX
TREAD GRIP PLATE TO FILL TOP
URETHANE TANK LINING
UTILITY LIGHTS
ANTIN SIPHON FILL PIPE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • scraper hitch/suspension axle
  • water tank
  • tires
general appearance
  • Yes
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • GOOD
  • Normal
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • 8,000 GALLON TANK- ALL WORKS
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
water tank
  • 8,000 GALLON ALL WORKS
tires
  • 33.25R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN30NoYesNo
Left RearMICHELIN50NoYesNo
Right FrontMICHELIN30NoYesYes
Right RearMICHELIN50NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone