2011 CAT 773F WT For Sale - 550,000 USD | Cat Used
Quick Search

CAT 773F WT

CAT 773F WT

Year
2011
Working hours
21,503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 773F WT
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial NumberEED01279
Unit Number494064
Catalog Number4855767
Year2011
Hours21,503 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax550,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(4) 12VOLT BATTERIES / 50 AMP
(FRONT MONITOR & REAR SPRAY BAR)
**MEGA TRUCK TANK CONVERSION**
2011 CATERPILLAR 773F WT TRUCK
21503 GD 5/23/25
3 INCH THREADED DISCHARGE PIPE
36" FILL PORT WITH SAFETY GRATE
50X1 HOSE REEL
773F OFF-HIGHWAY 13K WATER TRUCK
8" REMOTE DRAIN VALVE (HYD)
ACCESS LADDER WITH HAND RAILS
ACCUMULATOR ARRG
AS IS / AS RECEIVED
AUTO IDLE, LIGHTS,HALOGEN ROAD
BACK-UP LIGHTS, HALOGEN
CAMERA RELOCATION BRACKET
CLOTH SEAT W/BELT, CLOTH SEAT W/
CONICAL FILL
CONVERSION TO 13000 GAL BY MEGA
DEFROST, ROPS-FOPS, PASSENGER-
DIGITAL SPRAY CONTROL SYSTEM
ENGINE,C27, 703 HP, TIER 2
FALL PROTECTION TIE OFF POINTS
FAN, CONVENTIONAL DRIVE
FUEL TANK, 185 GAL,THROTTLE LOCK
HEAT,AIR SUSP.,3" BELT, RADIO,
HOIST COMPATIBILITY
INCLUDES ENCLOSED CAB W/AC+HEAT+
LANE 1 773FQ AM SOUTH DCA-1
LANGUAGE, MESSENGER
M4 SERIES HIGH PERFORMANCE PUMP
MESSENGER DISPLAY UNIT
MTT13 ON CAT 773
MUD FLAPS
Online Owner's Manual
PKG, VISIBILITY STANDARD
PKG, WEATHER STANDARD
PRODUCT LINK REGION, READY
READY, HEATED MIRRORS,LEFT/RIGHT
REAR SPRAY BAR WITH 4 SPRAYHEADS
REPLACEABLE MAGNESIUM ANODES
ROCK EJECTORS
SERVICEABILITY PKG, STANDARD
SWIVEL COUPLINGS ON SPRAY BAR
TC, TD, RETARDER ARC
TIRES, 24.0R35 MX XDTB** E4
TRANSMISSION,POWERSHIFT 7F-1R
TRAVEL ALARM,MULTI PORTS 12V/24V
UTILITY LIGHTS
VERTICAL SIDE SPRAY
WATER CANNON 1.5 INCH
WATER LEVEL GAUGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering