Quick Search

CAT 621G WW

CAT 621G WW

Year
2006
Working hours
13,053 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 621G WW
Empire Southwest LLC
CategoryWater Tankers
Serial NumberDBB00308
Unit NumberE184848
Catalog Number10159552
Year2006
Hours13,053 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax530,353 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Spray System, RearSpray System, Rear
Tank - 8,000 GallonTank - 8,000 Gallon
Water CannonWater Cannon
LightingLighting
ROPS - EnclosedROPS - Enclosed
Cushion HitchCushion Hitch
Hose ReelHose Reel
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairEngine door does not stay fully closed.
  • FairSmall cracks on left front fender. Can be repaired.
  • Good
  • Good
  • FairBent on right side of cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side of cab has home made step.
  • FairCable strands broken on left side steps.
safety items
510
  • Yes
  • Yes
  • Good
  • FairCab door bottom window glued on, missing seal.
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1353
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDoor seal is torn
  • Good
  • FairET connector missing hardware.
  • Good
  • Good
  • Good
  • GoodAmbient Temp at 106.3° and Temp at Vent 115°
  • PoorDome light is not working.
  • Good
  • Good
  • Good
  • FairSeat suspension is worn, Seat cushions have holes.
  • FairSteering column is worn and has side to side movement.
  • FairParking brake switch is not legible.
  • PoorWasher fluid not working. Multifunction switch missing washer fluid button
  • PoorFront wiper is torn. Missing rear window wiper.
engine
500
  • No
  • Yes
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • YesBoth heater hose valves leak.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
411
  • Good
  • Good
  • FairFront head lights are not working. Check and advice
  • Good
  • Good
  • PoorRear work light is broken
transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
420
  • Good
  • FairCylinder leaks
  • Good
  • FairSteering H-links have movement. Machine work not included.
  • Good
  • Good
water tank
1200
  • 8000 GAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 99
  • Damage to left rear wheel.
  • 33.25-29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front5899NoYesYes
Left RearYokohama5899NoYesYes
Right FrontYokohama5899NoYesYes
Right RearYokohama5899NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering