Quick Search

Pioneer PUMP, INC 4 PP44S10

Pioneer PUMP, INC 4 PP44S10

Price
US$ 45,325
Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandPioneer PUMP, INC 4 PP44S10
CategoryWater Pumps
Serial Number22B191800010Z
Unit NumberPM1898
Catalog Number4881305
Year2022
Hours1 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax45,325 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPREMIUM TRAILER MOUNTED
39 HP ... 1800 RPM
AUTO START/STOP PANEL
10 INCH FULL DIAMTER CA6NM
STAINLESS STEEL IMPELLER
4" DIESEL PUMP
PP44S10L71-D2.9L4
DEUTZ D2.9 39HP
1,600 GPM
150 FEET
FUEL CAP: 75 GALLONS
38.5 HOURS
ORDERED FOR 2022 STOCK 12.09.21 JLS (PIONEER)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering