Quick Search

Pioneer PUMP, INC 4 PP44S10

Pioneer PUMP, INC 4 PP44S10

Year
2022
Working hours
36 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
+1 801 978 1673
Show phone number
Basic information
BrandPioneer PUMP, INC 4 PP44S10
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number22A192800037Z
Unit NumberPM1896
Catalog Number4876253
Year2022
Hours36 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax45,325 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1,600 GPM
10 INCH FULL DIAMTER CA6NM
150 FEET
38.5 HOURS
39 HP ... 1800 RPM
4" DIESEL PUMP
AUTO START/STOP PANEL
DEUTZ D2.9 39HP
FUEL CAP: 75 GALLONS
ORDERED FOR 2022 STOCK 12.09.21 JLS (PIONEER)
PP44S10L71-D2.9L4
PREMIUM TRAILER MOUNTED
STAINLESS STEEL IMPELLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering