Quick Search

Pioneer ENGINEERING 4 PP44S10

Pioneer ENGINEERING 4 PP44S10

Year
2021
Working hours
1,051 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
+1 801 978 1673
Show phone number
Basic information
BrandPioneer ENGINEERING 4 PP44S10
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number20M191100001Z
Unit NumberPM1708
Catalog Number4775727
Year2021
Hours1,051 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax40,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1,600 GPM
10 INCH FULL DIAMTER CA6NM
150 FEET
38.5 HOURS
39 HP ... 1800 RPM
4" DIESEL PUMP
AUTO START/STOP PANEL
DEUTZ D2.9 39HP
FUEL CAP: 75 GALLONS
ORDERED FOR 2021 STOCK 12.14.20 JLS (PIONEER)
PP44S10L71-D2.9L4
PREMIUM TRAILER MOUNTED
STAINLESS STEEL IMPELLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering