Quick Search

Pioneer ENGINEERING 4 PP44S10

Pioneer ENGINEERING 4 PP44S10

Year
2016
Working hours
3,349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
+1 801 978 1673
Show phone number
Basic information
BrandPioneer ENGINEERING 4 PP44S10
CategoryWater Pumps
Serial NumberNSTR/PGK3121
Unit NumberPM1127
Catalog Number4775720
Year2016
Hours3,349 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax31,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information39 HP @ 1800 RPM
AUTO START/STOP PANEL
10 INCH FULL DIAMTER CA6NM
STAINLESS STEEL IMPELLER
PP44S10L71-404D-22T
PREMIUM TRAILER MOUNTED
PERKINS MODEL 404D-22T IT4
4" DIESEL PUMP
ENGINE S/N GP71011N
PP28787
5VKPT0814G1553121
PRICED 10/10/18 MJR 8/30/19 SLC/GCA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering