Quick Search

GLOBAL 8GSH

Construction and Mining Equipment GLOBAL 8GSH

Year
2018
Working hours
3,166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
Brand GLOBAL 8GSH
CategoryWater Pumps
Serial Number1893410
Unit Number1893410
Catalog Number4699018
Year2018
Hours3,166 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax110,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAUTO PRIMING CAST STEEL PUMP END
CAT TIER 4 250 HP
ENGINE S/N 88104671
GLOBAL PUMP 8GSH 8" GLOBAL
STD HIGH HEAD PUMP
VIN# 1G9BT1721JD419410
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering