Quick Search

GLOBAL 6GST

Construction and Mining Equipment GLOBAL 6GST

Price
$38,000
Year
2020
Working hours
2,879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
Brand GLOBAL 6GST
CategoryWater Pumps
Serial Number2033702
Unit Number2033702
Catalog Number4699005
Year2020
Hours2,879 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax38,000 USD
Tax-
Price Including Tax-
Details
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional informationCAT C4.4 ENGINE (74 HP)
VIN# 1G9BT1115LD419604
GLOBAL 6GST 6" STD TRASH PUMP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering