Quick Search

MultiQuip 4 QP4TH

MultiQuip 4 QP4TH

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandMultiQuip 4 QP4TH
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number4TH-8161
Unit NumberPM1893
Catalog Number10017080
Year2022
Hours1 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax3,375 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(MQ) TRASH PUMP 4"X 4"
AIR-COOLED, 4-CYCLE
HONDA GASOLINE ENGINE
IN SMURF BUILDING 9.27.23 HDW
MAX HEAD FT: (92FT)
MAX SOLIDS: 2.0"
MAX. DISCHARGE: 555 GPM
OPERATING WEIGHT: 216 LBS.
OPTIONAL WHEEL KITS AVAILABLE
SINGLE CYLINDER,10.7 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering