Quick Search

MultiQuip 3 QP3TH

MultiQuip 3 QP3TH

Price
US$ 1,490
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandMultiQuip 3 QP3TH
CategoryWater Pumps
Serial Number3TH-39707
Unit NumberPM1587
Catalog Number4809229
Year2020
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax1,490 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, 4-CYCLE
HONDA GASOLINE ENGINE
TRASH PUMP 3"
OPERATING WEIGHT: 163 LBS.
MAX. DISCHARGE: 396 GPM
SINGLE CYLINDER, 7.1 HP
SMURF BUILDING 11.21.22 JLB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering