Quick Search

MultiQuip 3 QP3TH

MultiQuip 3 QP3TH

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandMultiQuip 3 QP3TH
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number3TH-44094
Unit NumberPM1884
Catalog Number4883469
Year2022
Hours1 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax1,675 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, 4-CYCLE
HONDA GASOLINE ENGINE
MAX HEAD FT: (95FT)
MAX SOLIDS: 1.5"
MAX. DISCHARGE: 396 GPM
OPERATING WEIGHT: 142 LBS.
OPTIONAL WHEEL KITS AVAILABLE
ORDERED FOR STOCK 12.09.21 JLS (MQ)
SINGLE CYLINDER, 7.9 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering