Quick Search

MultiQuip 2 QP2TH

MultiQuip 2 QP2TH

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandMultiQuip 2 QP2TH
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number2TH19965
Unit NumberPM1108
Catalog Number4775881
Year2016
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax1,050 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, 4-CYCLE
ENGINE S/N GCBPT2227209
HONDA GASOLINE ENGINE
MAX. DISCHARGE: 211 GPM
OPERATING WEIGHT: 96 LBS.
SINGLE CYLINDER, 4.8 HP
SMURF BUILDING 11.21.22 JLB
TRASH PUMP 2"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering