Gorman-Rupp S12A1-E140

Gorman-Rupp S12A1-E140

Price
24,433 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGorman-Rupp S12A1-E140
CategoryWater Pumps
Serial Number1605975N
Unit NumberPS12-2
Catalog NumberCU4568554
Manufacturing Year2016
Hours1 h
CountryCanada
LocationBrampton, ON
Pricing
Price Excluding Tax$ 24,433
Tax-
Price Including Tax-
Details
Additional InformationPlease refer to the spec sheet attached
Hours are more than one hour but no hourmeter on the unit
Good running 600 Volts 60Hz pump

PUMP SPECIFICATIONS
Diffuser: Ductile Iron 80‐60‐03.
Maximum Operating Pressure 90 psi (621 kPa).*
Impeller: Ductile Iron 60‐40‐18.
Suction Head: Gray Iron 30.
Wear Ring: Copper Alloy C93200.
Motor Housing: Aluminum Alloy 356‐T6.
Intermediate Bracket: Aluminum Alloy 356‐T6.
Seal Plate: Gray Iron 30.
Motor Shaft: Stainless Steel 17‐4 PH.
Bearings: Upper, Open Single Row Ball.
Lower, Sealed Double Row Ball.
Discharge Flange: Gray Iron 30.
Gaskets: Cork w/Nitrile Binder (NC710) and Vegetable Fiber.
O‐Ring: Buna‐N
Wetted Hardware: Standard Plated Steel and Stainless Steel.
Strainer: Urethane Coated Steel; 60% Open Area, 1.00” (25,4 mm) Square Openings.
Hoisting Eye Bolts: Urethane Coated Steel.
Standard Equipment:
NEMA Type 3R Rainproof Control Box. Provides On‐Off, Circuit
MOTOR/CABLE SPECIFICATIONS
Motor: Oil Filled Enclosure; 140 H.P.; 1750 R.P.M.; Three Phase:
460/575 Volt, 60 Hz, 171/137 Full Load Amps, 117 kW (Max.)
Power Cable: 6 Wire; Type GGC;
(460V) 2/0 AWG 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
(575V) 1 AWG; 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
Nominal Length 50 Feet (15 m) Standard.
Recommended Generator Size: 200 kW Across the Line Start,
150 kW for Reduced Voltage Starting.
Features
Additional InformationPlease refer to the spec sheet attached
Hours are more than one hour but no hourmeter on the unit
Good running 600 Volts 60Hz pump

PUMP SPECIFICATIONS
Diffuser: Ductile Iron 80‐60‐03.
Maximum Operating Pressure 90 psi (621 kPa).*
Impeller: Ductile Iron 60‐40‐18.
Suction Head: Gray Iron 30.
Wear Ring: Copper Alloy C93200.
Motor Housing: Aluminum Alloy 356‐T6.
Intermediate Bracket: Aluminum Alloy 356‐T6.
Seal Plate: Gray Iron 30.
Motor Shaft: Stainless Steel 17‐4 PH.
Bearings: Upper, Open Single Row Ball.
Lower, Sealed Double Row Ball.
Discharge Flange: Gray Iron 30.
Gaskets: Cork w/Nitrile Binder (NC710) and Vegetable Fiber.
O‐Ring: Buna‐N
Wetted Hardware: Standard Plated Steel and Stainless Steel.
Strainer: Urethane Coated Steel; 60% Open Area, 1.00” (25,4 mm) Square Openings.
Hoisting Eye Bolts: Urethane Coated Steel.
Standard Equipment:
NEMA Type 3R Rainproof Control Box. Provides On‐Off, Circuit
MOTOR/CABLE SPECIFICATIONS
Motor: Oil Filled Enclosure; 140 H.P.; 1750 R.P.M.; Three Phase:
460/575 Volt, 60 Hz, 171/137 Full Load Amps, 117 kW (Max.)
Power Cable: 6 Wire; Type GGC;
(460V) 2/0 AWG 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
(575V) 1 AWG; 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
Nominal Length 50 Feet (15 m) Standard.
Recommended Generator Size: 200 kW Across the Line Start,
150 kW for Reduced Voltage Starting.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources