Gorman-Rupp PAH8A65-C9

Gorman-Rupp PAH8A65-C9

Price
126,275 USD
Year
2017
Working hours
570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGorman-Rupp PAH8A65-C9
CategoryWater Pumps
Serial Number1626128
Unit Number1626128
Catalog NumberCU4698993
Manufacturing Year2017
Hours570 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax126,275 USD
Tax USD
Price Including Tax USD
Details
Additional information10"X8" FLANGED
MAX OPERATING PRESSURE 222 PSI
STAINLESS STEEL IMPELLER
STAINLESS STEEL
262 GALLON FUEL TANK
VIN# 1M9BU1821HM620548
17-4 PH
CAT C9 TIER 3
STAINLESS STEEL SUCTION SPOOL
STAINLESS STEEL IMPELLAR SHAFT
HANDLES 3" SOLIDS
STAINLESS STEEL SUCTION HEAD
Features
Additional information10"X8" FLANGED
MAX OPERATING PRESSURE 222 PSI
STAINLESS STEEL IMPELLER
STAINLESS STEEL
262 GALLON FUEL TANK
VIN# 1M9BU1821HM620548
17-4 PH
CAT C9 TIER 3
STAINLESS STEEL SUCTION SPOOL
STAINLESS STEEL IMPELLAR SHAFT
HANDLES 3" SOLIDS
STAINLESS STEEL SUCTION HEAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone