MISCELLANEOUS MFGRS SM720

Construction and Mining Equipment MISCELLANEOUS MFGRS SM720

Price
339,500 USD
Year
2018
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS SM720
CategoryWaste / Recycling & Quarry Attachments
Serial Number1104
Unit NumberCON599660
Catalog NumberCU4602465
Manufacturing Year2018
Hours769 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 339,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information-& REINFORCED RETURN PULLEY
-BOX & DISCHARGE BELTS, ELECTRON
-BRUSH ELEMENTS W/SCRAPER
-CONTROL BOX REAR OF MACHINE
-DISPLAY, INCORPORATED PREP FOR
-DOWN, SIDE CONVEYOR UP/DOWN,
-ENGINE CONTROL & MONITORING BY
-ENGINE UNIT
-FEED FROM THE HOPPER BELT TO
-FOLD SIDE CONVEYOR
-INCORPORATES: REAR CONVEYOR UP/
-REMOTE CONTROL (RETORFIT); ELEC
-SHUT OFF PUSH BUTTON AT CONTROL
-SIDE CONVEYOR & REAR CONVEYOR
-SPEED & HOPPER BELT SPEED
-THE SCREENING DRUM
-TONIC LINKAGE SORTING START=STO
-WIDE (HYD FOLDABLE)
2" CE TRAILER COUPLING RING
2-STAGE FUEL FILTER SYSTEM
435/50R 19.5 LOW PROFILE TIRES
AUTO CLEANING SCREENING DRUM BY
CENTRAL AXLE TRAILER CHASSIS
CENTRAL LUBRICATION POINTS
CONTINUOUS LOAD SENSING MATERIAL
CONTINUOUS REGULATION OF DRUM
DEUTZ TCD 3.6 L4
DOPPSTADT SM720 TROMMEL SCREEN
ELECTRICAL SYSTEM 24V: EMERGENCY
ENGINE SWINGS OUT A 90 DEGREES
EUROMOT IIIB TIER 4I
HOPPER 6.5 CY
HOPPER BELT W/LARGER DRIVE PULLY
HYDRAILIC SUPPORT LEG BETWEEN
HYDRAULIC FORNT SUPPORT LEGS
HYDRAULIC REVERSIBLE FAM
LARGE PROTECTION DOORS, SWIVELIN
PAINT; DEEP ORANGE (RAL2011)
REAR CONVEYOR: 18' LONG, 40"
SIDE CONVEYOR; 18' LONG, 40"
SLIP ON COUPLING
TBD PUNCH PLATE DRUM
TURBOCHARGER W/CHG AIR COOLING
Features
Additional Information-& REINFORCED RETURN PULLEY
-BOX & DISCHARGE BELTS, ELECTRON
-BRUSH ELEMENTS W/SCRAPER
-CONTROL BOX REAR OF MACHINE
-DISPLAY, INCORPORATED PREP FOR
-DOWN, SIDE CONVEYOR UP/DOWN,
-ENGINE CONTROL & MONITORING BY
-ENGINE UNIT
-FEED FROM THE HOPPER BELT TO
-FOLD SIDE CONVEYOR
-INCORPORATES: REAR CONVEYOR UP/
-REMOTE CONTROL (RETORFIT); ELEC
-SHUT OFF PUSH BUTTON AT CONTROL
-SIDE CONVEYOR & REAR CONVEYOR
-SPEED & HOPPER BELT SPEED
-THE SCREENING DRUM
-TONIC LINKAGE SORTING START=STO
-WIDE (HYD FOLDABLE)
2" CE TRAILER COUPLING RING
2-STAGE FUEL FILTER SYSTEM
435/50R 19.5 LOW PROFILE TIRES
AUTO CLEANING SCREENING DRUM BY
CENTRAL AXLE TRAILER CHASSIS
CENTRAL LUBRICATION POINTS
CONTINUOUS LOAD SENSING MATERIAL
CONTINUOUS REGULATION OF DRUM
DEUTZ TCD 3.6 L4
DOPPSTADT SM720 TROMMEL SCREEN
ELECTRICAL SYSTEM 24V: EMERGENCY
ENGINE SWINGS OUT A 90 DEGREES
EUROMOT IIIB TIER 4I
HOPPER 6.5 CY
HOPPER BELT W/LARGER DRIVE PULLY
HYDRAILIC SUPPORT LEG BETWEEN
HYDRAULIC FORNT SUPPORT LEGS
HYDRAULIC REVERSIBLE FAM
LARGE PROTECTION DOORS, SWIVELIN
PAINT; DEEP ORANGE (RAL2011)
REAR CONVEYOR: 18' LONG, 40"
SIDE CONVEYOR; 18' LONG, 40"
SLIP ON COUPLING
TBD PUNCH PLATE DRUM
TURBOCHARGER W/CHG AIR COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone