MultiQuip MTR40SF

MultiQuip MTR40SF

Price
1,500 USD
Year
2015
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip MTR40SF
CategoryWaste Compactors
Serial NumberA-1664
Unit Number5AR8464
Catalog NumberCU2261062
Manufacturing Year2015
Hours2 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 1,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

4" X 12" STEEL FOOT
699 BLOWS PER MINUTE, 1215 LBF
IMPACT FORCE, ROBIN EH09
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone