Dynapac CC142

Dynapac CC142

Price
10,000 USD
Year
1996
Working hours
1223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynapac CC142
CategorySoil Compactors
Serial Number60210919
Unit Number455471
Catalog NumberCU4350214
Manufacturing Year1996
Hours1223 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 10,000
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
OROPSOROPS
ENGINEENGINE
Additional Information1996 DYNAPAC CC142 COMPACTOR
AS IS / AS RECEIVED
SEAT, STANDARD (WORN)
OROPS / BEACON / DISPLAY GAUGES
DRUM SPRAY SYSTEM
COMBINATION ROLLER , 51"
ENGINE,DEUTZ D 2011 L3I , 46.5HP
1223/06/21/18
TRANSMISSION, HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • comments, misc. repairs, general remarks
  • drum
  • drum spray system
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • GoodROPS
gauges, operator station, console
  • Good
  • Good
  • Good
  • No
  • Seat worn out
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Autz
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
drum
  • Good
  • Good
  • Good
  • Good
  • Good51”
drum spray system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone