Caterpillar 826H

Caterpillar 826H

Price
335,500 USD
Year
2012
Working hours
11504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 826H
CategoryCompactors
Serial NumberAWF00760
Unit NumberEQN095679
Catalog NumberCU4411439
Manufacturing Year2012
Hours11504 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 335,500
Tax-
Price Including Tax-
Features
Additional Information826H COMPACTOR
AXLES NO-SPIN FRONT & REAR
BULLDOZER STRAIGHT BLADE
CAB RUBBER MOUNTED GLASS
CAMERA REAR VISION
CERT EMISSIONS EPA AB&T
FEATURE PKG SERVICE DELUXE
FEATURE PKG VISIBILITY
GROENVELD AUTO LUBE
GUARD CAB FRONT WINDOWS
GUARD REAR FAN & GRILL
HEATER ENGINE COOLANT 120V
LANE 3 ORDER
LIGHT WARNING FLASHING STROBE
OIL CHANGE SYSTEM HIGH SPEED
PACK DOMESTIC TRUCK
PRECLEANER TURBINE/TRASH
PRODUCT LINK N.A. (ANSI)
RADIO AM/FM CD BASIC
RADIO CB (READY)
REGIONAL PACKAGE ANSI W/PL
STAIRWAY SWING LEFT & RIGHT
STRIKER BARS W/CLEANER FINGERS
SUN VISOR FRONT
SWITCH DISCONNECT REMOTE MTD
WHEELS 48" STEPPED TIP
WIPER INTERMITTENT REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • tires
general appearance
  • Good
  • Good
  • FairLots of scratches and paint splattered on the paint
  • Good
  • GoodGuards/Covers/ Steps - Good condition
  • Doors - Good condition
safety items
  • Good
  • GoodEnclosed
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
cooling system
  • No coolant leaks - Coolant levels are good
electrical, starting and charging system
  • Good
  • GoodWarning lights in working condition
transmission
  • Good
  • Good
  • Linkage - Good condition / Final drives - Good condition
steering
  • Good
  • Good
  • No steering wheel play
hydraulics
  • Good
  • Cylinder rods - Good condition / Pumps in good condition / The blade lift cylinder is leaking
tires
  • Brakes - Good condition / Emergency brake - The park brake does not work, the control will not move
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone